HUBBELL WIRING DEVICE-KELLEMS
Image of S1PT4X4FIT SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage
Buy America(n) Qualified

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PT4X4FIT

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PT4X4FIT

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585371399

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Logistics

Carton Quantity

1

Pallet Quantity

55