HUBBELL WIRING DEVICE-KELLEMS
Image of S1SP4X4C SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X4C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Controlled (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

General

Application

Flush SystemOne Installation

Catalog Number

S1SP4X4C

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Controlled (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Sub Brand

Flush Concrete Floor Boxes

Type

4" Flush

UPC

783585545585

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Controlled (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings