HUBBELL WIRING DEVICE-KELLEMS
Image of HBLML5025 Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord
Image of HBLML5025 Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord
play
Temporary Industrial Lighting
Image of HBLML5025 Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord
Discontinued

Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLML5025

Temporary Lighting Products, 34.5 in. Fluorescent Light, 50W, 3750 Lumen Output, 25' Cord

  • Inline power on/off switch for user convenience
  • Tough shield outer tube virtually unbreakable
  • 120V AC electronic ballast is protected inside the light fixture

Product details

General

Catalog Number

HBLML5025

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 14,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 3750
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 50
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJEOW

Series

Portable work Light

Specifications

  • Length - 34.5
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

Fluorescent Maintenance Worklights

UPC

783585467344

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Media

Videos

play
Temporary Industrial Lighting