HUBBELL WIRING DEVICE-KELLEMS
Image of HBL182S50LEDH Temporary Lighting Products, 50' 18/2 STW Single 6.6W 90 LED Fixture, 1100 Lumen Output Per Fixture

Temporary Lighting Products, 50' 18/2 STW Single 6.6W 90 LED Fixture, 1100 Lumen Output Per Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL182S50LEDH

Temporary Lighting Products, 50' 18/2 STW Single 6.6W 90 LED Fixture, 1100 Lumen Output Per Fixture

  • Self Locking Connector
  • Magnetic mounting bracket
  • Bracket Adjustment Knobs
  • Hanging hook
  • For Wet Locations

General

Catalog Number

HBL182S50LEDH

EU RoHS Indicator

Contact Manufacturer

Type

LED Stringer Lights

UPC

783585580203

Electrical Ratings

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1