HUBBELL WIRING DEVICE-KELLEMS
Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output
Image of HBLXI6012V Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLXI6012V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

  • Designed for Class 1, Division 1, Groups C & D hazardous locations
  • Inline transformer can be placed outside hazardous zone while light is used inside zone and still remain code compliant
  • Outer shell is corrosion resistant, non-sparking, and comes with rotating hook
  • 360 degree area lighting

General

Catalog Number

HBLXI6012V

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 1,000
  • Electrical - Light Angle Degree - 360
  • Electrical - Light Color - 2700 K
  • Electrical - Lumen Output - 720
  • Electrical - Wattage - 75
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 16/3 SOW

Series

Portable work Light

Specifications

  • Length - 18
  • Light Type - Incandescent
  • Plug Type - NEMA 5-15P
  • Width - 5

Type

Hazardous Location Lights

UPC

783585467306

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 1,000
  • Electrical - Light Angle Degree - 360
  • Electrical - Light Color - 2700 K
  • Electrical - Lumen Output - 720
  • Electrical - Wattage - 75
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 16/3 SOW