Brand: Hubbell Wiring Device-Kellems
Catalog ID: F3185
Application
Application - For Use On
Carpet/Tile
Catalog Number
F3185
Color
Gray
Construction
Cast Iron
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
6) 3/4"
Material
Composite
Mounting Method
Cast Into Concrete
Series
Theater Seating
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Flush Concrete FloorBox
UPC
783585113708
Dimensions
3.88 in x 4.94 in x 3 in
Height
3 in
Length
3.88 in
Width
4.94 in
Cable Entry
(1) Threaded Hub
Industry Standard(s)
UL/CSA
Carton Quantity
4
Pallet Quantity
736