HUBBELL WIRING DEVICE-KELLEMS
Image of CSB320BKLV Toggle, Specification Grade, Back and Side Wired

Toggle, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB320BKLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, Black

Maintained Contact

General

Catalog Number

CSB320BKLV

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

783585554853

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10