HUBBELL WIRING DEVICE-KELLEMS
Image of CS50CA10 TwistLock Devices, Liquid-Tight .1"Conduit Adapter

TwistLock Devices, Liquid-Tight .1"Conduit Adapter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS50CA10

TwistLock Devices, Liquid-Tight .1"Conduit Adapter

  • Capable of accepting metallic or non metallic conduit fittings
  • Includes 1" NPT Thread
  • Thermoplastic housing
  • Includes quarter turn locking tabs

General

Catalog Number

CS50CA10

EU RoHS Indicator

Contact Manufacturer

Style

For 50A Devices

Type

Conduit Adapter

UPC

783585580500

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600