HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Jumbo, Stainless Steel
Image of SSJ1 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Jumbo, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Jumbo, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSJ1

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, Jumbo, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8.0% Nickel
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SSJ1

Color

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Jumbo

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle
  • Plate Type - 1-Gang

Style

1-Toggle

Type

Toggle

UPC

883778201431

Dimensions

Size

Jumbo

Thickness

0.035

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

6600