Brand: Hubbell Wiring Device-Kellems
Catalog ID: SBP771
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SBP771
Construction
Stamped
Cutout
1) Louver
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Brass, Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Specifications
Style
Vertical Mounted Louver
Type
Specialty
UPC
883778200489
Display Size
Standard Sized
Thickness
0.035
Industry Standard(s)
UL Listed
Carton Quantity
10