HUBBELL WIRING DEVICE-KELLEMS
Image of RA38WPK100 Wallplates, Replacement Screws, 3/8" Length, White, 100 Pack
Image of RA38WPK100 Wallplates, Replacement Screws, 3/8" Length, White, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, White, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38WPK100

Wallplates, Replacement Screws, 3/8" Length, White, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • White
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA38WPK100

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303593

Dimensions

Display Size

6/32 x 3/8"

Logistics

Carton Quantity

10