HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6023 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6023 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6023

Weatherproofing Boots, Weatherproof Device Boot, Black

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Product details

General

Application

Catalog Number

HBL6023

Color

Black

Environmental Conditions

Weatherproofing Accessory

EU RoHS Indicator

No

Item Type

Plug Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Device Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 15A 2 and 3-Wire Devices

Type

Weatherproof Boot

UPC

783585752433

Dimensions

Display Size

Standard Sized

Weight

0.15 lb

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

1800