HUBBELL WIRING DEVICE-KELLEMS
Image of HBLIWC45123GF220HG White Industrial Reel with White Outlet Box, Inline GFCI Module, and (2) 20A Hospital Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

White Industrial Reel with White Outlet Box, Inline GFCI Module, and (2) 20A Hospital Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIWC45123GF220HG

White Industrial Reel with White Portable Outlet Box, Inline GFCI Module, and (2) 20A Hospital Grade Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

  • Inline GFCI Module
  • and (2) 20A Hospital Duplex Receptacles
  • UL Type 1
  • 45 Ft

General

Application

Industrial

Cable Length

45 ft

Cable Type

Catalog Number

HBLIWC45123GF220HG

Series

inREACH®

Style

Medical Grade

Type

Reel With Duplex Receptacle(s)

UPC

783585708621

Dimensions

Cable Length

45 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Cable Type

Number Of Wires

3-Wire