
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 014021527
Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.
Application
Used to fasten around a structure or closed eye
Approx Breaking Strength
6,000 lbs
Catalog Number
014021527
Item Type
Universal Bale Grip (Type U)
Material
Stainless Steel
Series
Universal Bale Grip
UPC
783585439556
Cable Diameter Range
1.25 in-1.94 in
Approx Breaking Strength
6,000 lbs