HUBBELL WIRING DEVICE-KELLEMS
Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height
Image of NSOBOX28C Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height
Discontinued

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBOX28C

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28C

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Depth - 0.20” (5)
  • Finish - White, powder coat
  • Height - 29.29” (744)
  • Material - 20-18 gauge steel
  • Width - 15.54” (395)

Type

Panel Cover

UPC

883778503214

Dimensions

Size

28"

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

6