Designed for safety, Hubbell Wiring Device-Kellems hospital grade receptacles feature LEDs that indicate the presence of power. This industry-first inLight hospital grade receptacle merges the installation advantages of the modular SNAPconnect device system with the convenience, flexibility, and superior performance of Hubbell's hospital grade receptacles. Ideal for hospital and patient care projects, our hospital grade receptacles are a perfect upgrade to complement standard SNAPconnect devices. They install using the standard receptacle SNAPconnector, making the transition to an inLight receptacle effortless.