HUBBELL WIRING DEVICE-KELLEMS
Image of LDN412 Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 12" Radius
Image of LDN412 Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 12" Radius
Descontinuado

Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 12" Radius

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: LDN412

Aluminum Ladder Accessory, Vertical Inside Divider, 4" Height, 12" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

Detalles del producto

General

Application

Divider-Vertical Inside

Catalog Number

LDN412

Finish Type

6063 T6

Material

Aluminum

Type

Divider-Vertical Inside

UPC

783585631028

Dimensiones

Depth

4 in

Height

4 in

Certificaciones y Cumplimiento

Industry Standard(s)

cULus, NEMA VE1

Recursos y descargas

Especificaciones

[ES] Engineering Drawing