Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: KPPANGY
Catalog Number
KPPANGY
Color
Gray
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Style
PANDUIT Bezel
Type
Cover Plates
UPC
783585364025
Non Hazardous Location
Non-Hazardous
Carton Quantity
20