HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5252GY Dispositivo de cableado Hubbell Kellems, Dispositivos de cuchilla recta, Receptáculos, Duplex, Grado Industrial, 2-Pole 3-Wire Grounding, 15A 125V
Image of HBL5252GY Dispositivo de cableado Hubbell Kellems, Dispositivos de cuchilla recta, Receptáculos, Duplex, Grado Industrial, 2-Pole 3-Wire Grounding, 15A 125V
Calificado Buy America(n)

Dispositivo de cableado Hubbell Kellems, Dispositivos de cuchilla recta, Receptáculos, Duplex, Grado Industrial, 2-Pole 3-Wire Grounding, 15A 125V

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL5252GY

Hubbell Wiring Device Kellems, Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Gray, Single Pack

  • Slender/compact design
  • Brass Mounting Strap
  • Triple wipe contacts

Detalles del producto

General

Application

  • Extra Heavy Duty Compact

Catalog Number

HBL5252GY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - RTP
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Mounting Strap - .031" (.8) Brass
  • Terminal Screws - Brass
  • Wire Clamp - Plated brass

Style

Finder Groove Face

Type

Standard Duplex

UPC

783585434889

Dimensiones

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.25 lb

Width

1.33 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

3600