HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2721 Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 30A trifásico 250V CA, 3 polos 4 hilos con toma de tierra, L15-30P
Calificado Buy America(n)

Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 30A trifásico 250V CA, 3 polos 4 hilos con toma de tierra, L15-30P

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2721

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White.

  • Superior cord grip design protects terminations from excess strain.
  • Clear, funnel shaped wire entry for ease of termination.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product