HUBBELL WIRING DEVICE-KELLEMS
Image of S1R4PTFFBLK Furniture Feed 4" Series, Through Floor Fitting with Black Cover
Image of S1R4PTFFBLK Furniture Feed 4" Series, Through Floor Fitting with Black Cover

Furniture Feed 4" Series, Through Floor Fitting with Black Cover

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: S1R4PTFFBLK

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting, Black Powder Paint Cover

  • Multi-Service Furniture Feed FRPT with (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Up to 4 Hour Fire Rating
  • One Piece Aluminum Cover Flange with Plated Finish with (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Step Down Installation

Standard Product

Detalles del producto

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTFFBLK

Color

Black

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coat Cover

Item Type

4" Fire-Rated Poke-Through Component

Material

Fabricated

Material - Mounting Hardware

Step-Down Installation

Mounting Type

4" Core Hole

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585546377

Relacionado con el Conductor

Cable Entry

Threaded Hubs

Certificaciones y Cumplimiento

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed