HUBBELL WIRING DEVICE-KELLEMS
Image of 013041330 Kellems Wire Management, Pulling Grips, Splicing Grip, .37"-.49", Galvanized, 18" Long
Image of 013041330 Kellems Wire Management, Pulling Grips, Splicing Grip, .37"-.49", Galvanized, 18" Long
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 013041330 Kellems Wire Management, Pulling Grips, Splicing Grip, .37"-.49", Galvanized, 18" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, .37"-.49", Galvanized, 18" Long

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 013041330

Kellems Wire Management, Pulling Grips, Splicing Grip, .37"-.49", Galvanized, 18" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Detalles del producto

General

Application

  • Cable and Wire Splicing

Approx Breaking Strength

3,500 lbs

Catalog Number

013041330

Color

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 3,500 (15,568) Lbs. (N)
  • Mechanical - Cable Diameter Range - .37"-.49" (.94-1.24)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

Tube

UPC

783585326955

Dimensiones

Display Size

18" (45.72) Length

Relacionado con el Conductor

Cable Diameter Range

0.37 in-0.49 in

Cable Size

.37"-.49" (.94-1.24)

Number of Conductors

1 Jacketed Cable

Certificaciones y Cumplimiento

Industry Standard(s)

CSA Certified

Médias

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions