HUBBELL WIRING DEVICE-KELLEMS
Image of 01304013 Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long
Image of 01304013 Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 01304013 Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 01304013

Kellems Wire Management, Pulling Grips, Splicing Grip, .62"-.74", Galvanized, 24" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Detalles del producto

General

Application

  • Cable and Wire Splicing

Approx Breaking Strength

4,400 lbs

Catalog Number

01304013

Color

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 4,400 (19,571) Lbs. (N)
  • Mechanical - Cable Diameter Range - .62"-.74" (1.57-1.88)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

Tube

UPC

783585326986

Dimensiones

Display Size

24" (60.96) Length

Relacionado con el Conductor

Cable Diameter Range

0.62 in-0.74 in

Cable Size

.62"-.74" (1.57-1.88)

Number of Conductors

1 Jacketed Cable

Certificaciones y Cumplimiento

Industry Standard(s)

CSA Certified

Logística

Carton Quantity

5

Médias

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions