HUBBELL WIRING DEVICE-KELLEMS
Image of IG2810 Locking Devices, Twist-Lock®, Isolated Ground Industrial, Flush Receptacle, 30A 3-Phase Wye 120/208V AC, L21-230R, Screw Terminal
Image of IG2810 Locking Devices, Twist-Lock®, Isolated Ground Industrial, Flush Receptacle, 30A 3-Phase Wye 120/208V AC, L21-230R, Screw Terminal
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Calificado Buy America(n)

Locking Devices, Twist-Lock®, Isolated Ground Industrial, Flush Receptacle, 30A 3-Phase Wye 120/208V AC, L21-230R, Screw Terminal

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: IG2810

Twist-Lock® Devices, Single Flush Receptacle 30A, 3 Phase Y 120/208V AC, 4 Pole, 5 Wire Grounding, NEMA L21-30R, Isolated ground, nylon, Orange

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Insulation barrier construction isolates ground contact from mounting strap
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • High-impact, abuse-resistant nylon face
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Detalles del producto

General

Application

Heavy Duty Industrial

Catalog Number

IG2810

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

30A Single Flush Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG solid or stranded copper wire
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Base - RTP
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

UPC

783585872506

Dimensiones

Dimensions

3.28 in x 1.67 in x 1.31 in

Display Size

Standard Sized Product

Height

1.31 in

Length

3.28 in

Weight

0.3 lb

Width

1.67 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

  • 120 V V
  • 208 V V

Voltage Rating Description

120/208 V

Relacionado con el Conductor

Number Of Wires

5-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

21-30R

Logística

Carton Quantity

10

Médias

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices