HUBBELL WIRING DEVICE-KELLEMS
Image of PDB12LF Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB12LF

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, Round

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Catalog Number

PDB12LF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PP1
  • PL1
  • PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Round

Type

Boxes

UPC

783585090382

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5