HUBBELL WIRING DEVICE-KELLEMS
Image of HBSXT14D OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 120-480V AC, Integrated 0-10V Dimming, End Mount.
Image of HBSXT14D OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 120-480V AC, Integrated 0-10V Dimming, End Mount.
Image of HBSXT14D OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 120-480V AC, Integrated 0-10V Dimming, End Mount.

OPTIMYZER Outdoor Rated Watertight High/Low Bay PIR Sensor, Single Relay with Photocell, 120-480V AC, Integrated 0-10V Dimming, End Mount.

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBSXT14D

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Built-in photocell & Integrated 0-10V Dimming Control
  • Single Relay, 120-480VAC
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft with low bay lenses

Detalles del producto

General

Application

Indoor/Outdoor

Catalog Number

HBSXT14D

Color

White

Environmental Conditions

Outdoor Rated

Mounting Type

End/Fixture Mounting

Series

High/Low Bay PIR

Temperature Rating

-40°F to 149°F (-40°C to 65°C)

UPC

783585565637

Clasificaciones Eléctricas

Voltage Rating Description

120-480 VAC

Certificaciones y Cumplimiento

IP Rating

IP65 Suitability

Logística

Carton Quantity

10