HUBBELL WIRING DEVICE-KELLEMS
Image of GFBFST20 Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Brown

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Brown

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: GFBFST20

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Brown

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Detalles del producto

General

Catalog Number

GFBFST20

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Blank Face

Type

Standard

UPC

883778122200

Clasificaciones Eléctricas

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certificaciones y Cumplimiento

Industry Standard(s)

Meets All NEC® Requirements

Logística

Carton Quantity

10

Pallet Quantity

2400

Médias

Videos