HUBBELL WIRING DEVICE-KELLEMS
Image of HBL700IV RACEWAY, 1 CHAN, 10', HBL700 SER, IV

RACEWAY, 1 CHAN, 10', HBL700 SER, IV

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL700IV

RACEWAY, 1 CHAN, 10', HBL700 SER, IV

  • Available in 5 ft. (1.5m) lengths, packed 50 ft. (15m) per carton and 10 ft. (3m) lengths, packed 100 ft. (30m) per carton
  • HBL5701C coupling furnished with each length
  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Additional color options available for architects and interior designers

Detalles del producto

General

Catalog Number

HBL700IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

HBL700

Style

Single Channel

Type

Base and Cover

UPC

783585257198

Dimensiones

Length

10 ft

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Carton Quantity

100

Recursos y descargas