Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: SLK
Application
Heavy Duty Portable
Catalog Number
SLK
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Replacement Leg Kit
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Spider Leg Kit
Type
Replacement Part
UPC
783585369655
Display Size
Standard Sized Product