HUBBELL WIRING DEVICE-KELLEMS
Image of HBLW25103W White Weatherproof Reel, UL Type 4, 25 Ft, #10/3 SOW, 30 A, 600 VAC
Descontinuado

White Weatherproof Reel, UL Type 4, 25 Ft, #10/3 SOW, 30 A, 600 VAC

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLW25103W

White Weatherproof Reel, UL Type 4, 25 Ft, #10/3 SOW, 30 A, 600 VAC

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications