Marque: Hubbell Wiring Device-Kellems
No de catalogue: 02211025
Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.
maillure fermée
Application
Catalog Number
02211025
Construction
Woven
Couleur
Métallique
Force de rupture approximative
1,990 lbs
Indicateur EU RoHs
Yes
Matériau
Bronze étamé
Matériel - quincaillerie de montage
Mounts Inside Conduit
Nom de marque de fabricant d'origine
Hubbell Wiring Device-Kellems
Performance
Mechanical - Approximate Breaking Strength - 1,990 (8,851)
Série
Conduit Riser
Spécifications
Type
Closed Mesh, Single Weave
Type
Ring Type
UPC
783585305066
Conduit taille du marché
3 in
Plage de diamètres de câbles
1.75 in-1.99 in
Taille du câble
1.75"-1.99" (4.44-5.05)
Norme(s) de l'industrie
CSA Certified