Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBLI45123C20Y
inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Catalog Number
HBLI45123C20Y
Indicateur EU RoHs
Contact Manufacturer
Longueur de câble
45 Ft
Série
inREACH®
Type
Single Outlet
Type
Reel With Connector Body
Type de câble
#12/3 SJO
UPC
783585585024
Courant nominal
20 A
Tension nominale
125 VAC
Nombre de fils
3-Wire
Nombre d'unités sur la palette
14
Quantité dans l'emballage
1