Marque: Hubbell Wiring Device-Kellems
No de catalogue: PJ1326
Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Finition lisse et satinée
Application
A utiliser avec la prise
Catalog Number
PJ1326
Couleur
Brown
Coupure (ou découpure)
Decorator, Blank Box Mount
Matériau
Thermoplastique polycarbonate
Méthode de montage
Screw
Nombre d'unités multiplex
2-Gang
Orientation
Vertical
Taille
Mid Sized
Type
1 Decorator, 1 Blank Box Mount
Type
Decorator, Blank Box Mount
Type de montage
Painted Steel
UPC
883778313400
Dimensions
4.94 po x 5.00 po x 0.25 po
Hauteur
0.25 in
Largeur
5 in
Longueur
4.94 in
Couleur NEMA
Brown
Certification - cULus
Yes
Numéro de dossier « UL »
UL 94 V2
Quantité dans l'emballage
25