Marque: Hubbell Wiring Device-Kellems
No de catalogue: USB15ALA
More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.
3.1 A 5V DC, Style A
Application
USB Charging/Power
Catalog Number
USB15ALA
Conditions environnementales
Indoor Dry Unless Protected by Additional Means
Couleur
Light Almond
Indicateur EU RoHs
Contact Manufacturer
Isolation
N/A
Matériau
Composite
Méthode de montage
Mounting Screws
Nombre de pôles
2-Pole
Série
Hubbell-PRO
Taille
Standard Sized Product
Températures nominales
Maximum continuous 75°C, minimum -40°C (w/o impact)
Type
Style Line Decorator
Type
Two Type A USB Ports
UPC
883778309885
Courant nominal
15 A
Courant nominal
15 A
Phase
Single Phase
Puissance en Watts
1815 W
Résistance diélectrique
1500 V Withstand
Tension nominale
125 V
Calibre des fils
#14-10 AWG
Nombre de fils
3-Wire
Classe NEMA nominale
5-15R
Norme(s) de l'industrie
cULus Listed to UL498, UL1310
Quantité dans l'emballage
10