Marque: Hubbell Wiring Device-Kellems
No de catalogue: NPJ11I
Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NPJ11I
Construction
Molded
Couleur
Ivory
Coupure (ou découpure)
1) .406" Hole- Telephone Opening
Indicateur EU RoHs
Yes
Matériau
Nylon
Matériel - quincaillerie de montage
Screw Mounting
Nom de marque de fabricant d'origine
Hubbell Wiring Device-Kellems
Nombre d'unités multiplex
1-Gang
Orientation
Vertical Mount
Spécifications
Taille
Mid-Size
Type
1-Telephone/Coaxial
Type
Telephone/Coaxial
Type d'article
Screw Mount
UPC
883778108143
Épaisseur
0.06
Taille de l'afficheur
Mid-Sized
Norme(s) de l'industrie
UL Listed
Quantité dans l'emballage
25