HUBBELL WIRING DEVICE-KELLEMS
Image of HBTINSNM06 Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 6" x 120", White
Image of HBTINSNM06 Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 6" x 120", White

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 6" x 120", White

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBTINSNM06

Plateau en fil métallique, plateau aérien, accessoires, inserts en plastique, 6" x 120", blanc.

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayPlastic Inserts
  • 6" x 120"

Standard Product

Détails du produit

Général

Application

6" Wide X 120" Length

Catalog Number

HBTINSNM06

Construction

Fabricated

Couleur

Black

Indicateur EU RoHs

No

Marque des goujons

Wire Basket Tray

Matériau

Plastic

Nom de marque de fabricant d'origine

Hubbell Wiring Device-Kellems

Spécifications

  • Length In (mm) - 118" (3000)
  • Material - Polymer
  • Weight - 0.65 Lb
  • Width In (mm) - 6" (152)

Type

Flat

Type d'article

Insert Assembly

UPC

783585419084

Dimensions

Dimensions

6 po x 12 po x 4 po

Hauteur

4 in

Largeur

12 in

Longueur

6 in

Certifications et conformité

Emplacement non dangereux

Non-Hazardous

Ressources et téléchargements