HUBBELL POWER SYSTEMS
Image of 1CSM150 0° Communication Standoff Bracket, 15"
* Imagen representativa
Image of 1CSM150 0° Communication Standoff Bracket, 15"
Calificado Buy America(n)

0° Communication Standoff Bracket, 15"

Marca: Chance

ID del Catálogo: 1CSM150

15" Medium Duty Fiberglass 0° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 0° Angle
  • Base and end fittings are aluminum alloy

Detalles del producto

General

Catalog Number

1CSM150

Description - End Fitting

Communication clamp

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,800 lb

UPC

096359722052

Dimensiones

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

4.2 lb

Clasificaciones Eléctricas

Phase

1-Phase

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Carton Quantity

9

Pallet Quantity

216

Standard Package

1

Recursos y descargas

Especificaciones

Dibujos de venta