HUBBELL POWER SYSTEMS
Advanced Distribution Automation

Maximize Grid Operations with Advanced Distribution Automation

Optimize your distribution grid management with our cutting-edge advanced distribution solutions. Enjoy the accessibility and ease of advanced distribution equipment that integrates seamlessly into existing systems.

Installation-ready equipment shipped directly from the factory
Improved crew safety and longer switch life
Eliminates vertical operating pipe
Reduced operating and maintenance expenses

Advanced Distribution Solution Components

Upgrade outdated vertical operating pipes with our automated air brake switch, motor, and intelligent controls. Our distribution automation solutions enable consistent open-and-close operation for longer switch life and enhanced crew safety.

On-the-Switch Motor-Operated Air Brake Switch

On-the-Switch Motor-Operated Air Brake Switch

Remote switching your distribution feeders has never been easier! We provide an on-the-switch (OTS) motor and gearbox option for group-operated AR (automation ready) air brake switches that integrate the motor with the crossarm of the switch.

Combined Hookstick and Motor Control

Combined Hookstick and Motor Control

Expedite your operations with OTS group-operated AR switches that ship installation-ready, assembled on a ā€œ4 x 4ā€ steel or optional fiberglass crossarm. Multiple system options are available, including 15kV, 27kV and 38kV voltage classes with a maximum operating current of 900A.
Features Include

  • Visible break shows open circuits for safe downstream work.
  • Small footprint provides extra room on crowded distribution poles.
  • Umbilical cable replaces down-the-pole control pipe.
  • Hassle-free installation with plug-and-play OTS controller design.

Intelligent Controls for Remote Switch Operation

Intelligent Controls for Remote Switch Operation

The FlexMOĀ® motor operator provides remote operation via either our FlexMO Terminal Unit (FTU) or a customer-provided remote terminal that communicates to a SCADA network via DNP3 protocol. The FTU communicates with the FlexMO operator via a three-wire cable while also maintaining an internal database with the latest information about the status of the motor operator.

Browse Our OTS Automation Brochure

Browse Our OTS Automation Brochure

Explore Featured Distribution Automation Products

Choose from our selection of distribution automation products to improve system reliability, ensure safety, and significantly decrease installation time.

Get in touch

Upgrade your distribution automation system and optimize your grid operations today. Fill out the form below to get in touch with our team.