Marca: Chance
ID del Catálogo: C611380
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
C611380
Coating
10 mil Copperbonded
Material
Steel
Tensile Strength
80000 lb.
UPC
096359365051
Diameter
0.5 in
Distance From Pole
N/A
Length
96 in
Weight
5.49 lb
Industry Standard(s)
NEMA GR-1
Pallet Quantity
100