HUBBELL POWER SYSTEMS
Image of 1SBM24TDB 15° Tear Drop Cutout / Arrester Standoff Bracket, 24"

15° Tear Drop Cutout / Arrester Standoff Bracket, 24"

Marca: Chance

ID del Catálogo: 1SBM24TDB

15° Tear Drop Cutout / Arrester Standoff Bracket, 24"

  • Single position tear drop end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Detalles del producto

General

Catalog Number

1SBM24TDB

Description - End Fitting

Tear Drop

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359597261

Dimensiones

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Radius - FWDE Wrap-Around

1.5

Weight

11.2 lb

Clasificaciones Eléctricas

Phase

1-Phase

Logística

Standard Package

5

Recursos y descargas

Especificaciones