HUBBELL POWER SYSTEMS
Image of C1100544 2.25" Square Shaft Lead (SS225), 8/10/12 x 6-1/2ft
* Imagen representativa
Image of C1100544 2.25" Square Shaft Lead (SS225), 8/10/12 x 6-1/2ft
play
play
+1
Image of C1100544 2.25" Square Shaft Lead (SS225), 8/10/12 x 6-1/2ft
Calificado Buy America(n)

2.25" Square Shaft Lead (SS225), 8/10/12 x 6-1/2ft

Marca: Chance

ID del Catálogo: C1100544

Square Shaft (SS 225) Lead Section, 6.5' (1981 mm) long with 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Detalles del producto

General

Application

Helical Anchoring

Catalog Number

C1100544

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Lead Sections

UPC

096359009887

Dimensiones

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

78.00 in x 11.500 in x 11.500 in

Height

11.5 in

Length

78 in

Weight

143.08 lb

Width

11.5 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Pallet Quantity

12

Standard Package

1

Médias

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process