Marca: EMC
ID del Catálogo: EM-PMC-S45-AR1
Made from Bronze, 600 AMP
Catalog Number
EM-PMC-S45-AR1
Dimensions
6.554 in x 1.289 in x 2.211 in
Height
2.211 in
Length
6.554 in
Weight
0.647 lb
Width
1.289 in