HUBBELL POWER SYSTEMS
Image of E1021223 Anchor, PISA 7, 8in, 1in threads
Calificado Buy America(n)

Anchor, PISA 7, 8in, 1in threads

Marca: Chance

ID del Catálogo: E1021223

Pisa 7 Anchor Helix; 7,000 Ft Lbs ( 9,492 N-M), 8" (203 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-7 7000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-7 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Detalles del producto

General

Application

Helical Anchoring

Catalog Number

E1021223

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

7000 ft-lbs

Type

Anchor Helix

UPC

096359232759

Dimensiones

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

1.5 in

Dimensions

8.000 in x 8.000 in x 9.750 in

Height

9.75 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

10.417 lb

Width

8 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logística

Pallet Quantity

180

Standard Package

4

Médias

Videos