HUBBELL POWER SYSTEMS
Image of LV020020041 AVG2041 Vent Guard, Unheated, Insulated Enclosure, Fiberglass
* Imagen representativa
Image of LV020020041 AVG2041 Vent Guard, Unheated, Insulated Enclosure, Fiberglass
play

AVG2041 Vent Guard, Unheated, Insulated Enclosure, Fiberglass

Marca: HOT BOX

ID del Catálogo: LV020020041

AVG2041 Vent Guard - Insulated - 20W X 20L X 41H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Durable & Fast Installation - Lightweight enclosure and reinforced exterior mounting flange make installation a breeze (optional interior mounting plates available).
  • Easy Maintenance - Quick access without removal of entire unit via hinged lid.
  • Maximum Air Flow - Vent holes are designed to provide proper air flow for air release valves.
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.

Detalles del producto

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LV020020041

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensiones

Dimensions

20 in x 20 in x 41 in

Height

41 in

Length

20 in

Mounting Pad / Base Plate Dimensions

35 X 35

Weight

77 lb

Width

20 in

Certificaciones y Cumplimiento

Industry Standard(s)

ASSE 1060 Certified

Recursos y descargas

Médias

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview