HUBBELL POWER SYSTEMS
Image of 625LUGB27 BI-Metal
Image of 625LUGB27 BI-Metal

BI-Metal

Marca: Hubbell Power Systems

ID del Catálogo: 625LUGB27

BI-Metal Lug, 600A, Conductor Range = 4/0 Stranded or Compressed and 250 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Detalles del producto

General

Catalog Number

625LUGB27

Connector Type

Bi-Metal

Type

600Amp DeadBreak

UPC

096359820215

Dimensiones

Weight

0.45 lb

Clasificaciones Eléctricas

Current Rating

600 A

Relacionado con el Conductor

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Logística

Standard Package

3

Recursos y descargas

Especificaciones