HUBBELL POWER SYSTEMS
Image of 625LUGB26 BI-Metal
Image of 625LUGB26 BI-Metal

BI-Metal

Marca: Hubbell Power Systems

ID del Catálogo: 625LUGB26

BI-Metal Lug, 600A, Conductor Range = 3/0 Stranded or Compressed and 4/0 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Detalles del producto

General

Catalog Number

625LUGB26

Connector Type

Bi-Metal

Type

600Amp DeadBreak

Dimensiones

Weight

1.01 lb

Clasificaciones Eléctricas

Current Rating

600 A

Relacionado con el Conductor

Solid or Compacted Conductor

4/0

Stranded or Compressed Conductor

3/0

Logística

Standard Package

3

Recursos y descargas

Especificaciones