HUBBELL POWER SYSTEMS
Image of 15828 BOLT, CLEVIS, 3/4in x 8in

BOLT, CLEVIS, 3/4in x 8in

Marca: Chance

ID del Catálogo: 15828

Commonly used for attaching suspension insulators or other deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 4" thread length and cone pointed end
  • Includes one square nut
  • Clevis opening is 13/16" wide with 5/8" dia. x 2 3/4" long hex cotter bolt with hex nut and cotter key
  • Rated tenslile strength is 18,350 lbs.
  • Galvanized per ASTM A-153
  • RUS listed, ef - Bolt,clevis

Detalles del producto

General

Catalog Number

15828

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

18350 lb.

UPC

096359068914

Dimensiones

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

8 in

Length - Threaded Area

4 in

Weight

1.96 lb

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

RUS Listed Reference

ef - Bolt, clevis

Logística

Pallet Quantity

480

Recursos y descargas

Especificaciones

Dibujos de venta