HUBBELL POWER SYSTEMS
1
1

BOLT, DA, 7/8in x 48in, w/4 NUTS

Marca: Chance

ID del Catálogo: PSDA784800

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Detalles del producto

General

Catalog Number

PSDA784800

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

24500 lb.

UPC

096359479208

Dimensiones

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Dimensions

48.625 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

48.625 in

Weight

8 lb

Width

1.25 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Pallet Quantity

250

Recursos y descargas

Especificaciones

Dibujos de venta