HUBBELL POWER SYSTEMS
Image of PSDE783200 BOLT, DOUBLE END, 7/8in x 32in, w/2 NUTS
Image of PSDE783200 BOLT, DOUBLE END, 7/8in x 32in, w/2 NUTS

BOLT, DOUBLE END, 7/8in x 32in, w/2 NUTS

Marca: Chance

ID del Catálogo: PSDE783200

Double end bolts are offered in a variety of lengths for support in double arm applications.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Detalles del producto

General

Catalog Number

PSDE783200

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359637592

Dimensiones

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Distance From Pole

N/A

Length

32 in

Length - Threaded Area

5

Recursos y descargas

Especificaciones

Dibujos de venta