BOLT, MACHINE, SQ HEAD, 1/2in x 14in, with TDG CORROSION PROTECTION
Marca: Chance
ID del Catálogo: 8714TDG
Square head machine bolt, 1/2" diameter x 14" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.
Rated tensile strength is 7,800 lbs.
Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
Manufactured to be functional equivalent to ANSI C135.1